chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI20-CP40-VN4X2 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
NI20-CP40-VN4X2
Order ID no. 15791
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
Complementary contact
Output function
NPN
Design
Rectangular
Electrical connection
Terminal chamber
Housing material
Plastic
Housing quality
PBT-GF30-V0
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Mounting conditions
Non-flush
Operating voltage
DC
Rated switching distance (mm)
20
Construction size
114 x 40 x 40 mm
Key Features
Electrical connection
Terminal chamber
Mounting conditions
Non-flush
Output function
NPN
Rated switching distance (mm)
20
In Stock
Price Group
E1
List Price
€110.40
home
Turck-Shop
Sensors
Inductive Sensors
NI20-CP40-VN4X2
Item Total
€110.40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support