chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
BI15-CP40-AP6X2 | TURCK - Your Global Automation Partner
Inductive Sensor
BI15-CP40-AP6X2
Order ID no. 16023
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP
Design
Rectangular
Electrical connection
Terminal chamber
Housing material
Plastic
Housing quality
PBT-GF30-V0
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Mounting conditions
Flush
Operating voltage
DC
Rated switching distance (mm)
15
Construction size
114 x 40 x 40 mm
Key Features
Electrical connection
Terminal chamber
Mounting conditions
Flush
Output function
PNP
Rated switching distance (mm)
15
In Stock
Price Group
E1
List Price
€89.50
home
Turck-Shop
Sensors
Inductive Sensors
BI15-CP40-AP6X2
Item Total
€89.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support