chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI25-CQ40/S1102 10M | TURCK - Your Global Automation Partner
Inductive Sensor
NI25-CQ40/S1102 10M
Order ID no. 1602403
home
Home
Loading...
Technical Data
Protection class
IP60
Switching element function
NO contact
Output function
PNP
Cable length (m)
10
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
AL
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
250
Mounting conditions
Non-flush
Operating voltage
DC
Rated switching distance (mm)
25
Construction size
52 x 40 x 40 mm
Key Features
Electrical connection
Connector
Mounting conditions
Non-flush
Output function
PNP
Rated switching distance (mm)
25
In Stock
Price Group
C1
List Price
€567.00
home
Turck-Shop
Sensors
Inductive Sensors
NI25-CQ40/S1102 10M
Item Total
€567.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support