chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI25-Q20-AN6X2 | TURCK - Your Global Automation Partner
Inductive Sensor
NI25-Q20-AN6X2
Order ID no. 1602800
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
NPN
Cable length (m)
2
Design
Rectangular
Electrical connection
Cable
Housing material
Plastic
Housing quality
PBT-GF30-V0
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Mounting conditions
Non-flush
Operating voltage
DC
Rated switching distance (mm)
25
Construction size
68 x 40 x 20 mm
Key Features
Electrical connection
Cable
Mounting conditions
Non-flush
Output function
NPN
Rated switching distance (mm)
25
In Stock
Price Group
E1
List Price
€60.90
home
Turck-Shop
Sensors
Inductive Sensors
NI25-Q20-AN6X2
Item Total
€60.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support