chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI10U-Q14-AN6X2 | TURCK - Your Global Automation Partner
Inductive Sensor
BI10U-Q14-AN6X2
Order ID no. 1608710
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
NPN
Cable length (m)
2
Design
Rectangular
Electrical connection
Cable
Housing material
Plastic
Housing quality
PBT-GF30-V0
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
85
Mounting conditions
Flush
Operating voltage
DC
Rated switching distance (mm)
10
Construction size
52 x 30 x 14 mm
Key Features
Electrical connection
Cable
Mounting conditions
Flush
Output function
NPN
Rated switching distance (mm)
10
In Stock
Price Group
E1
List Price
€52.20
home
Turck-Shop
Sensors
Inductive Sensors
BI10U-Q14-AN6X2
Item Total
€52.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support