chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI2-Q10S-VP6X | TURCK - Your Global Automation Partner
Inductive Sensor
BI2-Q10S-VP6X
Order ID no. 1609340
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
Complementary contact
Output function
PNP
Cable length (m)
2
Cable color
Gray
Design
Rectangular
Electrical connection
Cable
Housing material
Plastic
Housing quality
PP-GF20
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Mounting conditions
Flush
Operating voltage
DC
Rated switching distance (mm)
2
Construction size
27.8 x 16 x 10.2 mm
Key Features
Electrical connection
Cable
Mounting conditions
Flush
Output function
PNP
Rated switching distance (mm)
2
In Stock
Price Group
E1
List Price
€54.10
home
Turck-Shop
Sensors
Inductive Sensors
BI2-Q10S-VP6X
Item Total
€54.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support