chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
BI30U-CP40-AP6X2 | TURCK - Your Global Automation Partner
Inductive Sensor
BI30U-CP40-AP6X2
Order ID no. 1625830
home
Home
Loading...
Technical Data
Protection class
IP68
Switching element function
NO contact
Output function
PNP
Design
Rectangular
Electrical connection
Terminal chamber
Housing material
Plastic
Housing quality
PBT-GF30-V0
Ambient temperature min. (°C)
-10
Ambient temperature max. (°C)
60
Mounting conditions
Flush
Operating voltage
DC
Rated switching distance (mm)
30
Construction size
114 x 40 x 40 mm
Key Features
Electrical connection
Terminal chamber
Mounting conditions
Flush
Output function
PNP
Rated switching distance (mm)
30
In Stock
Price Group
E2
List Price
€110.20
home
Turck-Shop
Sensors
Inductive Sensors
BI30U-CP40-AP6X2
Item Total
€110.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support