chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
NI50U-QV40-AN6X2-H1141 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
NI50U-QV40-AN6X2-H1141
Order ID no. 1625865
home
Home
Loading...
Technical Data
Protection class
IP68
Switching element function
NO contact
Output function
NPN
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PBT-GF30-V0
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
85
Mounting conditions
Non-flush
Operating voltage
DC
Rated switching distance (mm)
50
Construction size
65 x 40 x 40 mm
Key Features
Electrical connection
Connector
Mounting conditions
Non-flush
Output function
NPN
Rated switching distance (mm)
50
home
Turck-Shop
Sensors
Inductive Sensors
NI50U-QV40-AN6X2-H1141
In Stock
Price Group
E2
List Price
€55.90
Item Total
€55.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support