chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI4-EM12WD-AP6/S929 | TURCK - Your Global Automation Partner
Inductive Sensor
NI4-EM12WD-AP6/S929
Order ID no. 1633111
home
Home
Loading...
Technical Data
Protection class
IP68, IP69K
Switching element function
NO contact
Output function
PNP
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4571 (AISI 316Ti)
Ambient temperature min. (°C)
-60
Ambient temperature max. (°C)
60
Mounting conditions
Non-flush
Operating voltage
DC
Rated switching distance (mm)
4
Construction size
M12 x 1
Key Features
Electrical connection
Cable
Mounting conditions
Non-flush
Output function
PNP
Rated switching distance (mm)
4
In Stock
Price Group
E1
List Price
€173.50
home
Turck-Shop
Sensors
Inductive Sensors
NI4-EM12WD-AP6/S929
Item Total
€173.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support