chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI10U-M12-AN6X-V1131 | TURCK - Your Global Automation Partner
Inductive Sensor
NI10U-M12-AN6X-V1131
Order ID no. 1634795
home
Home
Loading...
Technical Data
Protection class
IP68
Switching element function
NO contact
Output function
NPN
Design
Threaded barrel
Electrical connection
Connector
Connector type
M8 × 1
Housing material
Metal
Housing quality
CuZn
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
85
Mounting conditions
Non-flush
Operating voltage
DC
Rated switching distance (mm)
10
Construction size
M12 x 1
Key Features
Electrical connection
Connector
Mounting conditions
Non-flush
Output function
NPN
Rated switching distance (mm)
10
In Stock
Price Group
E2
List Price
€73.20
home
Turck-Shop
Sensors
Inductive Sensors
NI10U-M12-AN6X-V1131
Item Total
€73.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support