chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI15U-EM18WD-AP6X-H1141/3GD | TURCK - Your Global Automation Partner
Inductive Sensor
NI15U-EM18WD-AP6X-H1141/3GD
Order ID no. 1634859
home
Home
Loading...
Technical Data
Protection class
IP68, IP69K
Switching element function
NO contact
Output function
PNP
Design
Threaded barrel
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
100
Mounting conditions
Non-flush
Operating voltage
DC
Rated switching distance (mm)
15
Construction size
M18 x 1
Key Features
Electrical connection
Connector
Mounting conditions
Non-flush
Output function
PNP
Rated switching distance (mm)
15
In Stock
Price Group
E2
List Price
€114.00
home
Turck-Shop
Sensors
Inductive Sensors
NI15U-EM18WD-AP6X-H1141/3GD
Item Total
€114.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support