chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI5U-Q12-VP6X2 7M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
BI5U-Q12-VP6X2 7M
Order ID no. 1635529
home
Home
Loading...
Technical Data
Protection class
IP68
Switching element function
Complementary contact
Output function
PNP
Cable length (m)
7
Design
Rectangular
Electrical connection
Cable
Housing material
Plastic
Housing quality
PA12-GF30
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Mounting conditions
Flush
Operating voltage
DC
Rated switching distance (mm)
5
Construction size
40 x 26 x 12 mm
Key Features
Electrical connection
Cable
Mounting conditions
Flush
Output function
PNP
Rated switching distance (mm)
5
In Stock
Price Group
E2
List Price
€106.10
Item Total
€106.10
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Inductive Sensors
BI5U-Q12-VP6X2 7M
Contact Support