chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI5-G12-Y2X 7M | TURCK - Your Global Automation Partner
Inductive Sensor
NI5-G12-Y2X 7M
Order ID no. 4010601
home
Home
Loading...
Technical Data
Protection class
IP67
Output function
NAMUR
Cable length (m)
7
Cable color
Blue
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Mounting conditions
Non-flush
Operating voltage
DC
Rated switching distance (mm)
5
Construction size
M12 x 1
Key Features
Electrical connection
Cable
Mounting conditions
Non-flush
Output function
NAMUR
Rated switching distance (mm)
5
home
Turck-Shop
Sensors
Inductive Sensors
NI5-G12-Y2X 7M
In Stock
Price Group
E1
List Price
€174.10
Item Total
€174.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support