chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI5-EG12-Y1X/S100 7M | TURCK - Your Global Automation Partner
Inductive Sensor
NI5-EG12-Y1X/S100 7M
Order ID no. 4012008
home
Home
Loading...
Technical Data
Protection class
IP67
Output function
NAMUR
Cable length (m)
7
Design
Threaded barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
100
Mounting conditions
Non-flush
Operating voltage
DC
Rated switching distance (mm)
5
Construction size
M12 x 1
Key Features
Electrical connection
Cable
Mounting conditions
Non-flush
Output function
NAMUR
Rated switching distance (mm)
5
In Stock
Price Group
E1
List Price
€87.80
Item Total
€87.80
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Inductive Sensors
NI5-EG12-Y1X/S100 7M
Contact Support