chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SI3.5-K10-Y1X | TURCK - Your Global Automation Partner
Inductive Sensor
SI3.5-K10-Y1X
Order ID no. 40490
home
Home
Loading...
Technical Data
Protection class
IP67
Output function
NAMUR
Cable length (m)
0.5
Design
Slot sensor
Electrical connection
Cable
Housing material
Plastic
Housing quality
PBT-GF30-V0
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Operating voltage
DC
Slot width (mm)
3.5
Construction size
19 x 15 x 10 mm
Key Features
Electrical connection
Cable
Output function
NAMUR
In Stock
Price Group
E1
List Price
€44.20
home
Turck-Shop
Sensors
Inductive Sensors
SI3.5-K10-Y1X
Item Total
€44.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support