chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
BI2U-EH6.5-AN6X | TURCK - Your Global Automation Partner
Inductive Sensor
BI2U-EH6.5-AN6X
Order ID no. 4281170
home
Home
Loading...
Technical Data
Protection class
IP68
Switching element function
NO contact
Output function
NPN
Cable length (m)
2
Design
Smooth barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4427 SO
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
85
Mounting conditions
Flush
Operating voltage
DC
Rated switching distance (mm)
2
Construction size
Ø 6.5 mm
Key Features
Electrical connection
Cable
Mounting conditions
Flush
Output function
NPN
Rated switching distance (mm)
2
In Stock
Price Group
E2
List Price
€77.40
home
Turck-Shop
Sensors
Inductive Sensors
BI2U-EH6.5-AN6X
Item Total
€77.40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support