chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
BI10U-M30-ADZ30X2 | TURCK - Your Global Automation Partner
Inductive Sensor
BI10U-M30-ADZ30X2
Order ID no. 4282610
home
Home
Loading...
Technical Data
Protection class
IP68
Switching element function
NO contact
Output function
2-wire
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
85
Mounting conditions
Flush
Operating voltage
AC/DC
Rated switching distance (mm)
10
Construction size
M30 x 1.5
Key Features
Electrical connection
Cable
Mounting conditions
Flush
Output function
2-wire
Rated switching distance (mm)
10
In Stock
Price Group
E1
List Price
€136.70
home
Turck-Shop
Sensors
Inductive Sensors
BI10U-M30-ADZ30X2
Item Total
€136.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support