chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
BI10-M30-AZ3X/S120 | TURCK - Your Global Automation Partner
Inductive Sensor
BI10-M30-AZ3X/S120
Order ID no. 4316410
In Stock
Price Group
E1
List Price
€174.80
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
2-wire
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
120
Mounting conditions
Flush
Operating voltage
AC
Rated switching distance (mm)
10
Construction size
M30 x 1.5
Key Features
Electrical connection
Cable
Mounting conditions
Flush
Output function
2-wire
Rated switching distance (mm)
10
home
Turck-Shop
Sensors
Inductive Sensors
BI10-M30-AZ3X/S120
Item Total
€174.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support