chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI10-P18SK-AZ3X | TURCK - Your Global Automation Partner
Inductive Sensor
NI10-P18SK-AZ3X
Order ID no. 43511
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
2-wire
Design
Threaded barrel
Electrical connection
Terminal chamber
Housing material
Plastic
Housing quality
PA12-GF30
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Mounting conditions
Non-flush
Operating voltage
AC
Rated switching distance (mm)
10
Construction size
M18 x 1
Key Features
Electrical connection
Terminal chamber
Mounting conditions
Non-flush
Output function
2-wire
Rated switching distance (mm)
10
In Stock
Price Group
E1
List Price
€145.30
home
Turck-Shop
Sensors
Inductive Sensors
NI10-P18SK-AZ3X
Item Total
€145.30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support