chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI10-K20-AZ3X | TURCK - Your Global Automation Partner
Inductive Sensor
NI10-K20-AZ3X
Order ID no. 43585
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
2-wire
Cable length (m)
2
Design
Smooth barrel
Electrical connection
Cable
Housing material
Plastic
Housing quality
PBT-GF30-V0
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Mounting conditions
Non-flush
Operating voltage
AC
Rated switching distance (mm)
10
Construction size
Ø 20 mm
Key Features
Electrical connection
Cable
Mounting conditions
Non-flush
Output function
2-wire
Rated switching distance (mm)
10
In Stock
Price Group
E1
List Price
€134.70
home
Turck-Shop
Sensors
Inductive Sensors
NI10-K20-AZ3X
Item Total
€134.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support