chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI10-QN26-AD4X-0.8-RS4.23/S90 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
BI10-QN26-AD4X-0.8-RS4.23/S90
Order ID no. 4470223
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
2-wire
Cable length (m)
0.8
Design
Rectangular
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PBT-GF30-V0
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Mounting conditions
Flush
Operating voltage
DC
Rated switching distance (mm)
10
Construction size
43 x 26 x 26 mm
Key Features
Electrical connection
Cable with connector
Mounting conditions
Flush
Output function
2-wire
Rated switching distance (mm)
10
In Stock
Price Group
E1
List Price
€116.40
home
Turck-Shop
Sensors
Inductive Sensors
BI10-QN26-AD4X-0.8-RS4.23/S90
Item Total
€116.40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support