chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
NI4U-EG08-AN6X | TURCK - Your Global Automation Partner
Inductive Sensor
NI4U-EG08-AN6X
Order ID no. 4600610
home
Home
Loading...
Technical Data
Protection class
IP68
Switching element function
NO contact
Output function
NPN
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4427 SO
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
85
Mounting conditions
Non-flush
Operating voltage
DC
Rated switching distance (mm)
4
Construction size
M8 x 1
Key Features
Electrical connection
Cable
Mounting conditions
Non-flush
Output function
NPN
Rated switching distance (mm)
4
In Stock
Price Group
E1
List Price
€67.10
home
Turck-Shop
Sensors
Inductive Sensors
NI4U-EG08-AN6X
Item Total
€67.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support