chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI1U-EH04-AP6X-0.3-PSG3M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
BI1U-EH04-AP6X-0.3-PSG3M
Order ID no. 4602123
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP
Cable length (m)
0.3
Cable color
Gray
Design
Smooth barrel
Electrical connection
Connector
Connector type
M8 × 1
Housing material
Stainless steel
Housing quality
1.4427 SO
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Mounting conditions
Flush
Operating voltage
DC
Rated switching distance (mm)
1
Construction size
Ø 4 mm
Key Features
Electrical connection
Connector
Mounting conditions
Flush
Output function
PNP
Rated switching distance (mm)
1
In Stock
Price Group
E1
List Price
€110.60
home
Turck-Shop
Sensors
Inductive Sensors
BI1U-EH04-AP6X-0.3-PSG3M
Item Total
€110.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support