chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI2-M08-VN6X 7M | TURCK - Your Global Automation Partner
Inductive Sensor
BI2-M08-VN6X 7M
Order ID no. 4602806
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
Complementary contact
Output function
NPN
Cable length (m)
7
Cable color
Gray
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Mounting conditions
Flush
Operating voltage
DC
Rated switching distance (mm)
2
Construction size
M8 x 1
Key Features
Electrical connection
Cable
Mounting conditions
Flush
Output function
NPN
Rated switching distance (mm)
2
In Stock
Price Group
E1
List Price
€69.70
home
Turck-Shop
Sensors
Inductive Sensors
BI2-M08-VN6X 7M
Item Total
€69.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support