chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI3-M08-VN6X-H1341 | TURCK - Your Global Automation Partner
Inductive Sensor
NI3-M08-VN6X-H1341
Order ID no. 4602863
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
Complementary contact
Output function
NPN
Design
Threaded barrel
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
CuZn
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Mounting conditions
Non-flush
Operating voltage
DC
Rated switching distance (mm)
3
Construction size
M8 x 1
Key Features
Electrical connection
Connector
Mounting conditions
Non-flush
Output function
NPN
Rated switching distance (mm)
3
In Stock
Price Group
E1
List Price
€68.00
home
Turck-Shop
Sensors
Inductive Sensors
NI3-M08-VN6X-H1341
Item Total
€68.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support