chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI5-M08K-AP6X | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
NI5-M08K-AP6X
Order ID no. 4603030
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP
Cable length (m)
2
Cable color
Gray
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Mounting conditions
Non-flush
Operating voltage
DC
Rated switching distance (mm)
5
Construction size
M8 x 1
Key Features
Electrical connection
Cable
Mounting conditions
Non-flush
Output function
PNP
Rated switching distance (mm)
5
In Stock
Price Group
E1
List Price
€74.80
home
Turck-Shop
Sensors
Inductive Sensors
NI5-M08K-AP6X
Item Total
€74.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support