chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI3-EH6.5K-AN6X-V1131 | TURCK - Your Global Automation Partner
Inductive Sensor
NI3-EH6.5K-AN6X-V1131
Order ID no. 4610320
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
NPN
Design
Smooth barrel
Electrical connection
Connector
Connector type
M8 × 1
Housing material
Stainless steel
Housing quality
1.4305 (AISI 303)
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Mounting conditions
Non-flush
Operating voltage
DC
Rated switching distance (mm)
3
Construction size
Ø 6.5 mm
Key Features
Electrical connection
Connector
Mounting conditions
Non-flush
Output function
NPN
Rated switching distance (mm)
3
In Stock
Price Group
E1
List Price
€88.90
home
Turck-Shop
Sensors
Inductive Sensors
NI3-EH6.5K-AN6X-V1131
Item Total
€88.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support