chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI5-Q18-AP6X | TURCK - Your Global Automation Partner
Inductive Sensor
NI5-Q18-AP6X
Order ID no. 4614606
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP
Cable length (m)
2
Design
Rectangular
Electrical connection
Cable
Housing material
Plastic
Housing quality
PBT-GF30-V0
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Mounting conditions
Non-flush
Operating voltage
DC
Rated switching distance (mm)
5
Construction size
29 x 18 x 18 mm
Key Features
Electrical connection
Cable
Mounting conditions
Non-flush
Output function
PNP
Rated switching distance (mm)
5
In Stock
Price Group
E1
List Price
€42.60
home
Turck-Shop
Sensors
Inductive Sensors
NI5-Q18-AP6X
Item Total
€42.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support