chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI15-EM30D-VP6X/S120 | TURCK - Your Global Automation Partner
Inductive Sensor
NI15-EM30D-VP6X/S120
Order ID no. 4617410
home
Home
Loading...
Technical Data
Protection class
IP68, IP69K
Switching element function
Complementary contact
Output function
PNP
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4571 (AISI 316Ti)
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
120
Mounting conditions
Non-flush
Operating voltage
DC
Rated switching distance (mm)
15
Construction size
M30 x 1.5
Key Features
Electrical connection
Cable
Mounting conditions
Non-flush
Output function
PNP
Rated switching distance (mm)
15
In Stock
Price Group
E1
List Price
€189.40
home
Turck-Shop
Sensors
Inductive Sensors
NI15-EM30D-VP6X/S120
Item Total
€189.40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support