chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Plastic Fiber
PDI46U-LLD
Order ID no. 3061240
In Stock
Price Group
F3
List Price
€267.90
Item Total
€267.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Sensors
Level Sensors
PDI46U-LLD
Technical Data
Protection class
IP67
Function accessories for
Photoelectric sensors
Design
Rectangular
Medium
liquids
Detection type
contactless
Housing material
Plastic
Housing quality
PE
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
70
Measuring principle
Optical
Function
Diffuse mode sensor
Accessory type
Plastic fiber
Construction size
1828 x 0.0 x 0.0 mm