chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DWE-E-1000-110-116-7A-H1151 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Draw-Wire
DWE-E-1000-110-116-7A-H1151
Order ID no. 100049319
home
Home
Loading...
Technical Data
Protection class
IP65
Output function
Analog output
Design
Draw Wire
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Titanium anodized aluminium
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
85
Measuring principle
Magnetic
Operating voltage
DC
Output type
Analog
Key Features
Electrical connection
Connector
Output function
Analog output
In Stock
Price Group
G1
List Price
€932.00
home
Turck-Shop
Sensors
Linear Position Sensors
DWE-E-1000-110-116-7A-H1151
Item Total
€932.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support