chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
DWE-10000-120-8C-C | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Draw-Wire
DWE-10000-120-8C-C
Order ID no. 100049462
home
Home
Loading...
Technical Data
Protection class
IP69K
Output function
Analog output
Design
Draw Wire
Electrical connection
Cable
Housing material
Aluminum/plastic
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
85
Measuring principle
Potentiometer
Operating voltage
DC
Key Features
Electrical connection
Cable
Output function
Analog output
In Stock
Price Group
G1
List Price
€1,760.00
home
Turck-Shop
Sensors
Linear Position Sensors
DWE-10000-120-8C-C
Item Total
€1,760.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support