chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LTX550M-F10-SSI2-GAF1-X3-H1161 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pressure-Resistant Linear Position Sensor
LTX550M-F10-SSI2-GAF1-X3-H1161
Order ID no. 1540234
home
Home
Loading...
Technical Data
Protection class
IP68
Design
Rod
Medium
liquids
Communication protocol
SSi
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
85
Measuring principle
Magnetostrictive
Operating voltage
DC
Measuring range (mm)
550
Measuring range
550…0.0 mm
Key Features
Communication protocol
SSi
Electrical connection
Connector
Measuring range (mm)
550
home
Turck-Shop
Sensors
Linear Position Sensors
LTX550M-F10-SSI2-GAF1-X3-H1161
In Stock
Price Group
B1
List Price
€924.00
Item Total
€924.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support