chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
LTX225M-F10-LI0-X3-H1151 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pressure-Resistant Linear Position Sensor
LTX225M-F10-LI0-X3-H1151
Order ID no. 1540280
In Stock
Price Group
B1
List Price
€784.00
home
Home
Loading...
Technical Data
Protection class
IP68
Output function
Analog output
Design
Rod
Medium
liquids
Detection type
medium contact
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
85
Measuring principle
Magnetostrictive
Operating voltage
DC
Measuring range (mm)
225
Measuring range
225…0.0 mm
Key Features
Electrical connection
Connector
Measuring range (mm)
225
Output function
Analog output
home
Turck-Shop
Sensors
Linear Position Sensors
LTX225M-F10-LI0-X3-H1151
Item Total
€784.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support