chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LTX750M-F10-LI0-X3-H1151 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pressure-Resistant Linear Position Sensor
LTX750M-F10-LI0-X3-H1151
Order ID no. 1540296
home
Home
Loading...
Technical Data
Protection class
IP68
Output function
Analog output
Design
Rod
Medium
liquids
Detection type
medium contact
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
85
Measuring principle
Magnetostrictive
Operating voltage
DC
Measuring range (mm)
750
Measuring range
750…0.0 mm
Key Features
Electrical connection
Connector
Measuring range (mm)
750
Output function
Analog output
In Stock
Price Group
B1
List Price
€930.00
home
Turck-Shop
Sensors
Linear Position Sensors
LTX750M-F10-LI0-X3-H1151
Item Total
€930.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support