chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DW6000-155-PA-H1441 | TURCK - Your Global Automation Partner
Draw-Wire
DW6000-155-PA-H1441
Order ID no. 1544551
home
Home
Loading...
Technical Data
Protection class
IP65
Output function
Potentiometer
Design
Draw Wire
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Titanium anodized aluminium
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
85
Operating voltage
DC
Measuring range (mm)
6000
Measuring range
6000…0.0 mm
Key Features
Electrical connection
Connector
Measuring range (mm)
6000
Output function
Potentiometer
In Stock
Price Group
B1
List Price
€676.00
home
Turck-Shop
Sensors
Linear Position Sensors
DW6000-155-PA-H1441
Item Total
€676.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support