chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DW20000-135-7E-H1441 | TURCK - Your Global Automation Partner
Draw-Wire
DW20000-135-7E-H1441
Order ID no. 1544561
home
Home
Loading...
Technical Data
Protection class
IP65
Output function
Analog output
Design
Draw Wire
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Titanium anodized aluminium
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
60
Operating voltage
DC
Measuring range (mm)
20000
Output type
Analog
Measuring range
20000…0.0 mm
Key Features
Electrical connection
Connector
Measuring range (mm)
20000
Output function
Analog output
home
Turck-Shop
Sensors
Linear Position Sensors
DW20000-135-7E-H1441
In Stock
Price Group
B1
List Price
€1,497.00
Item Total
€1,497.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support