chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LI700P0-Q25LM0-HESG25X3-H1181 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Linear Position Sensor
LI700P0-Q25LM0-HESG25X3-H1181
Order ID no. 1590207
home
Home
Loading...
Technical Data
Protection class
IP67
Design
Profile
Communication protocol
SSi
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Aluminum/plastic
Housing quality
PA6-GF30
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Measuring principle
Inductive
Operating voltage
DC
Measuring range (mm)
700
Measuring range
700…0.0 mm
Key Features
Communication protocol
SSi
Electrical connection
Connector
Measuring range (mm)
700
home
Turck-Shop
Sensors
Linear Position Sensors
LI700P0-Q25LM0-HESG25X3-H1181
In Stock
Price Group
F1
List Price
€694.00
Item Total
€694.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support