chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LI800P0-Q25LM0-HESG25X3-H1181 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Linear Position Sensor
LI800P0-Q25LM0-HESG25X3-H1181
Order ID no. 1590208
home
Home
Loading...
Technical Data
Protection class
IP67
Design
Profile
Communication protocol
SSi
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Aluminum/plastic
Housing quality
PA6-GF30
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Measuring principle
Inductive
Operating voltage
DC
Measuring range (mm)
800
Measuring range
800…0.0 mm
Key Features
Communication protocol
SSi
Electrical connection
Connector
Measuring range (mm)
800
In Stock
Price Group
F1
List Price
€716.00
home
Turck-Shop
Sensors
Linear Position Sensors
LI800P0-Q25LM0-HESG25X3-H1181
Item Total
€716.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support