chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BIM-UNT-AG41X-0.3-RS4.23/S1139/S1160 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Magnetic Field Sensor
BIM-UNT-AG41X-0.3-RS4.23/S1139/S1160
Order ID no. 4685768
home
Home
Loading...
Technical Data
Protection class
IP68
Switching element function
NO contact
Output function
2-wire
Cable length (m)
0.3
Cable color
Gray
Design
Rectangular
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PP
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Operating voltage
DC
Construction size
28 x 5 x 6 mm
Cylindrical design
Dovetail cylinder, grooved, T-groove cylinder, Round cylinder, Tie-rod cylinder
Key Features
Electrical connection
Cable with connector
Cylindrical design
Dovetail cylinder, grooved, T-groove cylinder, Round cylinder, Tie-rod cylinder
Output function
2-wire
home
Turck-Shop
Sensors
Magnetic Field Sensors
BIM-UNT-AG41X-0.3-RS4.23/S1139/S1160
In Stock
Price Group
E1
List Price
€60.80
Item Total
€60.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support