chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BIM-UNR-AN6X | TURCK - Your Global Automation Partner
Magnetic Field Sensor
BIM-UNR-AN6X
Order ID no. 4685837
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
NPN
Cable length (m)
2
Cable color
Gray
Design
Rectangular
Electrical connection
Cable
Housing material
Plastic
Housing quality
PP
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Operating voltage
DC
Construction size
18 x 2.9 x 4.6 mm
Cylindrical design
C-groove cylinder
Key Features
Electrical connection
Cable
Cylindrical design
C-groove cylinder
Output function
NPN
home
Turck-Shop
Sensors
Magnetic Field Sensors
BIM-UNR-AN6X
In Stock
Price Group
E1
List Price
€66.40
Item Total
€66.40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support