chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LX12RQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
LX12RQ
Order ID no. 3002691
home
Home
Loading...
Technical Data
Protection class
IP65
Switching element function
NO contact
Output function
PNP/NPN
Cable length (m)
0.2
Design
Rectangular
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Max. range (mm)
2000
Function
Light screen
Scan field (mm)
295
Optical resolution (mm)
9.5
Construction size
31.8 x 25.4 x 342 mm
Key Features
Function
Light screen
Output function
PNP/NPN
Max. range (mm)
2000
In Stock
Price Group
F3
List Price
€682.00
home
Turck-Shop
Sensors
Photoelectric Sensors
LX12RQ
Item Total
€682.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support