chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
QS186LE12Q8 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
QS186LE12Q8
Order ID no. 3002759
home
Home
Loading...
Technical Data
Protection class
IP67
Design
Rectangular with thread
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
ABS
Ambient temperature min. (°C)
-10
Ambient temperature max. (°C)
50
Max. range (mm)
15000
Function
Opposed mode sensor
Light type
Red
Construction size
31 x 15 x 35 mm
Key Features
Light type
Red
Function
Opposed mode sensor
Max. range (mm)
15000
In Stock
Price Group
F3
List Price
€104.10
home
Turck-Shop
Sensors
Photoelectric Sensors
QS186LE12Q8
Item Total
€104.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support