chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
EA5R600PIXMODSRLCQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Measuring Light Screen
EA5R600PIXMODSRLCQ
Order ID no. 3010346
home
Home
Loading...
Technical Data
Protection class
IP65
Switching element function
2 x NO contact
Output function
PNP/Analog output
Design
Rectangular
Communication protocol
Modbus RTU, RS485
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
1500
Function
Light screen
Scan field (mm)
600
Optical resolution (mm)
5
Construction size
45.2 x 36 x 678 mm
Number of beams
120
Key Features
Function
Light screen
Output function
PNP/Analog output
Max. range (mm)
1500
In Stock
Price Group
F3
List Price
€1,317.00
home
Turck-Shop
Sensors
Photoelectric Sensors
EA5R600PIXMODSRLCQ
Item Total
€1,317.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support