chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
SB12TAPRQ3 | TURCK - Your Global Automation Partner
Photoelectric Sensor
SB12TAPRQ3
Order ID no. 3011159
In Stock
Price Group
F3
List Price
€50.10
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact, light operation
Output function
PNP
Cable length (m)
0.15
Design
Tube
Electrical connection
Cable with connector
Connector type
M8 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
50
Max. range (mm)
1500
Function
Opposed mode sensor
Construction size
M12 x 1
Key Features
Function
Opposed mode sensor
Output function
PNP
Max. range (mm)
1500
home
Turck-Shop
Sensors
Photoelectric Sensors
SB12TAPRQ3
Item Total
€50.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support