chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
QS18VN6AF300 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
QS18VN6AF300
Order ID no. 3011442
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO/NC
Output function
NPN
Cable length (m)
2
Design
Rectangular
Electrical connection
Cable
Housing material
Plastic
Housing quality
ABS
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
55
Max. range (mm)
300
Function
Proximity switch
Light type
Red
Construction size
21.1 x 15 x 34.5 mm
Key Features
Light type
Red
Function
Proximity switch
Output function
NPN
Max. range (mm)
300
home
Turck-Shop
Sensors
Photoelectric Sensors
QS18VN6AF300
In Stock
Price Group
F3
List Price
€130.10
Item Total
€130.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support