chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
QS30AF600Q5 | TURCK - Your Global Automation Partner
Photoelectric Sensor
QS30AF600Q5
Order ID no. 3011981
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP/NPN
Cable length (m)
0.15
Design
Rectangular with thread
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
60
Max. range (mm)
600
Function
Proximity switch
Light type
Red
Construction size
54.3 x 22 x 57 mm
Key Features
Light type
Red
Function
Proximity switch
Output function
PNP/NPN
Max. range (mm)
600
In Stock
Price Group
F3
List Price
€249.80
home
Turck-Shop
Sensors
Photoelectric Sensors
QS30AF600Q5
Item Total
€249.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support