chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SM31E | TURCK - Your Global Automation Partner
Photoelectric Sensor
SM31E
Order ID no. 3025623
home
Home
Loading...
Technical Data
Protection class
IP67
Cable length (m)
2
Design
Rectangular with thread
Electrical connection
Cable
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Max. range (mm)
3000
Function
Opposed mode sensor
Light type
IR
Construction size
53.3 x 12.3 x 30.7 mm
Key Features
Light type
IR
Function
Opposed mode sensor
Max. range (mm)
3000
In Stock
Price Group
F3
List Price
€106.20
home
Turck-Shop
Sensors
Photoelectric Sensors
SM31E
Item Total
€106.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support