chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SMA31EL | TURCK - Your Global Automation Partner
Photoelectric Sensor
SMA31EL
Order ID no. 3026059
home
Home
Loading...
Technical Data
Protection class
IP67
Cable length (m)
2
Design
Rectangular with thread
Electrical connection
Cable
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Max. range (mm)
30000
Function
Opposed mode sensor
Light type
IR
Construction size
66 x 12.2 x 30.7 mm
Key Features
Light type
IR
Function
Opposed mode sensor
Max. range (mm)
30000
In Stock
Price Group
F3
List Price
€113.20
home
Turck-Shop
Sensors
Photoelectric Sensors
SMA31EL
Item Total
€113.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support