chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
SM312W | TURCK - Your Global Automation Partner
Photoelectric Sensor
SM312W
Order ID no. 3026264
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP/NPN
Cable length (m)
2
Design
Rectangular
Electrical connection
Cable
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Max. range (mm)
130
Function
Proximity switch
Light type
IR
Construction size
39.1 x 12.3 x 30.7 mm
Key Features
Light type
IR
Function
Proximity switch
Output function
PNP/NPN
Max. range (mm)
130
In Stock
Price Group
F3
List Price
€162.70
home
Turck-Shop
Sensors
Photoelectric Sensors
SM312W
Item Total
€162.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support